IESNA:LM-63-2002
[TEST]P941339
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-827-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35051
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4670.8 4307 3975.4 3666.5 3414.5 3306.5 3300.8 3357.7 3509.2 3831.4
4333.5 4920.9 5584.1 6311.7 6921.9 7473.3 7984.9 8551.4 9013.8 9510.2
10122.2 10525.8 10823.3 11206.1 11755.6 12869.8 14535.3 16632.9 18362.9 18133.6
14876.4 7977.3 2601.6 1104.7 432 142.1 0
4670.8 4333.5 4003.8 3691.2 3439.1 3314.1 3316 3369 3518.7 3837.1
4329.7 4892.5 5557.6 6294.7 6906.7 7465.7 7965.9 8502.2 8985.3 9483.7
10084.3 10548.6 10868.8 11141.7 11710.1 12756.1 14340.2 16439.6 18290.9 18090
15158.7 8424.5 2992 1150.2 483.2 172.4 0
4670.8 4344.9 4028.4 3729 3478.9 3336.8 3317.9 3352 3467.6 3712
4130.8 4693.5 5343.5 6038.9 6694.5 7283.8 7776.4 8227.4 8703 9244.9
9847.5 10497.4 11028 11439.2 11941.3 12792.1 14158.3 16216 18558.1 19497.9
17339.7 11257.2 4487 2004.7 884.9 316.4 0
4670.8 4339.2 4051.2 3770.7 3526.3 3384.2 3342.5 3367.1 3446.7 3626.7
3965.9 4447.2 5021.3 5648.5 6292.8 6967.3 7609.7 8149.7 8657.5 9212.7
9887.3 10561.8 11175.8 11727.2 12367.6 13169.1 14419.7 16462.4 19571.8 22632
22577 16668.9 8487 4007.6 1853.2 634.8 0
4670.8 4367.6 4106.1 3863.6 3641.9 3484.6 3425.9 3437.2 3497.9 3630.5
3871.2 4240.7 4735.2 5265.8 5824.7 6484.1 7251.6 8053.1 8761.7 9495
10203.7 10993.9 11827.6 12619.6 13506.4 14624.4 16199 18518.3 22222.7 26891.6
28568.5 22302.3 14491.7 7437.3 3221.2 1002.4 0
4670.8 4363.8 4123.2 3880.6 3662.7 3497.9 3431.6 3446.7 3505.5 3634.3
3850.3 4210.3 4685.9 5208.9 5754.6 6398.9 7173.9 7988.6 8735.2 9502.6
10232.1 11020.4 11854.1 12689.7 13618.2 14772.2 16344.9 18633.9 22226.5 26791.2
28555.3 22637.7 14429.2 7321.7 3151.1 966.4 0
4670.8 4403.6 4185.7 3984.9 3795.4 3643.8 3566.1 3552.8 3609.7 3725.3
3911 4197.1 4560.9 4998.6 5540.5 6158.2 6961.6 7861.7 8845.1 9891.1
10942.7 11977.3 12953.1 13902.4 14906.7 16039.8 17318.8 18897.2 20920.9 22836.6
21663.7 15230.7 6527.7 2078.6 750.4 183.8 0
4670.8 4452.9 4280.4 4132.6 3992.4 3869.3 3789.7 3751.8 3776.4 3876.8
4039.8 4252 4532.5 4922.8 5455.2 6129.8 6937 7865.5 8873.5 9900.5
10878.3 11812.4 12701.1 13557.6 14328.8 15001.5 15530.1 15827.6 15581.3 13716.8
8720.1 3050.7 1197.5 687.8 341.1 117.5 0
4670.8 4521.1 4405.5 4307 4219.8 4134.5 4081.5 4064.4 4081.5 4147.8
4259.6 4418.8 4655.6 5019.4 5504.5 6120.3 6865 7706.3 8564.7 9402.2
10173.4 10937 11569.9 12130.8 12542 12746.6 12670.8 12073.9 10438.7 7031.8
2908.6 1248.7 854.6 600.7 384.7 166.7 0
4670.8 4587.4 4532.5 4492.7 4454.8 4426.3 4420.7 4445.3 4496.5 4589.3
4712.5 4875.4 5097.1 5432.5 5862.6 6429.2 7126.5 7912.9 8737.1 9593.6
10463.3 11321.7 12117.5 12803.4 13347.3 13559.5 13148.3 11564.2 8199 3698.7
1532.9 981.5 695.4 475.6 310.8 142.1 0
4670.8 4684 4691.6 4712.5 4735.2 4769.3 4820.5 4907.6 5027 5178.6
5373.8 5612.5 5944.1 6406.5 7010.9 7744.2 8574.2 9453.4 10366.7 11281.9
12189.5 13080.1 13917.6 14491.7 14603.5 14004.8 12415 9604.9 5557.6 2082.4
1076.3 744.7 515.4 318.3 189.5 68.2 0
4670.8 4710.6 4744.7 4801.5 4850.8 4909.5 4989.1 5085.8 5220.3 5383.2
5578.4 5832.3 6167.7 6609.2 7143.6 7767 8451 9167.2 9910 10637.6
11333 12022.8 12608.3 12941.8 12797.8 12003.8 10404.6 7935.6 4523 1714.8
915.2 623.4 432 259.6 142.1 39.8 0
4670.8 4740.9 4811 4886.8 4970.2 5042.2 5140.7 5252.5 5370 5527.3
5701.6 5898.6 6154.4 6474.7 6848 7266.7 7723.4 8193.3 8674.6 9129.3
9555.7 9900.5 10078.7 9934.7 9351 8238.8 6702.1 4854.6 2757 1265.8
771.2 545.7 386.5 252 149.7 51.2 0
4670.8 4776.9 4900.1 5027 5136.9 5222.2 5315 5387 5442 5495
5532.9 5561.4 5587.9 5601.1 5580.3 5487.5 5316.9 5110.4 4907.6 4610.1
4123.2 3499.8 2899.1 2398.9 1989.6 1665.6 1413.6 1216.5 1049.7 907.6
763.6 638.6 519.2 388.4 248.2 91 0
4670.8 4829.9 4987.2 5140.7 5244.9 5313.1 5349.1 5362.4 5334 5284.7
5212.7 5106.6 4934.2 4710.6 4430.1 4119.4 3816.2 3526.3 3240.2 2952.2
2660.4 2395.1 2167.7 1944.1 1748.9 1578.4 1436.3 1313.1 1193.7 1074.4
934.2 799.6 644.2 481.3 282.3 111.8 0
4670.8 4875.4 5072.5 5212.7 5299.9 5328.3 5311.2 5280.9 5210.8 5110.4
4945.5 4687.8 4392.2 4109.9 3892 3712 3511.1 3280 3043.1 2821.4
2641.4 2544.8 2404.6 2211.3 2027.5 1860.7 1692.1 1527.2 1381.3 1241.1
1080.1 903.8 699.2 494.6 288 138.3 0
4670.8 4913.3 5123.6 5254.4 5301.8 5286.6 5258.2 5193.8 5078.2 4898.2
4659.4 4405.5 4176.2 3975.4 3784 3596.4 3397.4 3187.1 3003.3 2865
2823.3 2811.9 2715.3 2556.1 2383.7 2207.5 1995.3 1786.8 1593.6 1430.6
1271.4 1095.2 920.9 710.6 496.4 257.7 0
4670.8 4953.1 5169.1 5284.7 5294.2 5254.4 5203.2 5104.7 4926.6 4708.7
4513.5 4352.4 4180 3979.2 3755.6 3535.8 3306.5 3090.5 2891.5 2777.8
2739.9 2690.7 2631.9 2531.5 2357.2 2182.9 2031.3 1891.1 1783 1663.7
1514 1354.8 1182.4 979.6 767.4 456.7 0
4670.8 4977.7 5191.9 5277.1 5267.7 5208.9 5129.3 4992.9 4790.2 4608.3
4481.3 4358.1 4204.7 4005.7 3763.2 3484.6 3209.9 2950.3 2722.9 2622.5
2516.3 2444.3 2359.1 2177.2 1997.2 1858.8 1743.3 1659.9 1593.6 1489.3
1387 1231.6 1057.3 886.8 685.9 407.4 0
4670.8 4987.2 5212.7 5284.7 5254.4 5191.9 5091.4 4915.2 4718.2 4572.3
4464.2 4352.4 4208.4 4024.6 3768.8 3454.3 3107.5 2796.8 2556.1 2436.8
2304.1 2184.8 2016.1 1815.3 1661.8 1544.3 1451.4 1373.8 1290.4 1193.7
1121.7 972.1 792 648 498.3 250.1 0
4670.8 5015.6 5227.9 5288.5 5256.3 5184.3 5061.1 4883 4685.9 4549.5
4447.2 4324 4189.5 3992.4 3738.5 3425.9 3069.6 2719.1 2457.6 2281.4
2105.2 1976.3 1794.4 1644.7 1500.7 1388.9 1299.9 1229.8 1171 1104.7
1167.2 968.3 739 564.7 418.8 174.3 0
4670.8 5013.7 5231.7 5294.2 5260.1 5180.5 5070.6 4884.9 4682.2 4553.3
4447.2 4329.7 4199 4007.6 3759.4 3444.8 3086.7 2728.6 2450 2264.3
2088.1 1953.6 1775.5 1622 1478 1364.3 1275.2 1207 1155.9 1089.5
1205.1 892.5 706.8 568.5 422.5 174.3 0
